[2010.09.17 00:52:19] [0000m.00s.093ms] [0] WELCOME
[2010.09.17 00:52:19] [0000m.00s.093ms] [1] iCDB Server ver.1.009, ubDiQQ9snidtGpRfU+XMOQ, build:403588 created 2010-05-25 11:54:37, sources stamp:ubDiQQ9snidtGpRfU+XMOQ
[2010.09.17 00:52:19] [0000m.00s.093ms] [1] Copyright 2010 Mentor Graphics Corporation. All Rights Reserved.
[2010.09.17 00:52:19] [0000m.00s.093ms] [1] Base flow version [7.9]
[2010.09.17 00:52:19] [0000m.00s.093ms] [1] GBS Install Id [14834], Flow Id [PADS 9.2], Full Flow Name [PADS 9.2], Exact Access Date [May 1 2010]
[2010.09.17 00:52:19] [0000m.00s.109ms] [1] Machine [BPaull-LT]  User [bill]  PID [4556]
[2010.09.17 00:52:19] [0000m.00s.109ms] [1] Operating system [Microsoft Windows 7 Business Edition, 32-bit (build 7600)]
[2010.09.17 00:52:19] [0000m.00s.109ms] [1] Current working dir [C:\perforce\hardware\CAD_Board_Files\0655_RFMD_FEM_RCM\working\SCH0655_09162010]
[2010.09.17 00:52:19] [0000m.00s.109ms] [1] PATH [C:\MentorGraphics\9.2PADS\SDD_HOME\wv\win32\bin;C:\Program Files\Ember\xIDE_EM250\SIF\bin;C:\MentorGraphics\9.2PADS\SDD_HOME\common\win32\bin;C:\MentorGraphics\9.2PADS\SDD_HOME\common\win32\lib;C:\Program Files\Ember\ISA3 Utilities\bin;C:\Windows\system32;C:\Windows;C:\Windows\System32\Wbem;C:\Windows\System32\WindowsPowerShell\v1.0\;C:\Program Files\ThinkPad\Bluetooth Software\;C:\Program Files\Common Files\Lenovo;C:\Program Files\Common Files\Ulead Systems\MPEG;C:\Program Files\Lenovo\Access Connections\;C:\Program Files\Lenovo\Client Security Solution;C:\Program Files\Perforce;C:/MentorGraphics/9.2PADS/MGC_HOME.ixn/bin;C:/MentorGraphics/9.2PADS/MGC_HOME.ixn/lib;C:\MentorGraphics\9.2PADS\MGC_HOME.ixn\bin;C:\MentorGraphics\9.2PADS\MGC_HOME.ixn\lib;C:\Cadence\PSD_14.2\tools\Capture;C:\Cadence\PSD_14.2\tools\bin;C:\Cadence\PSD_14.2\tools\jre\bin;C:\Cadence\PSD_14.2\tools\fet\bin;C:\Program Files\Intel\WiFi\bin\;C:\Program Files\Common Files\Intel\WirelessCommon\;C:\Program Files\QuickTime\QTSystem\;C:\Program Files\Perforce\Server;C:\MentorGraphics\9.2PADS\SDD_HOME\common\win32\lib;C:\Program Files\ATMEL Corporation\AT91-ISP v1.12\SAM-BA v2.8;C:\Program Files\ATMEL Corporation\AT91-ISP v1.12\Library\]
[2010.09.17 00:52:19] [0000m.00s.109ms] [1] SDD_HOME [C:\MentorGraphics\9.2PADS\SDD_HOME] on file system [NTFS]
[2010.09.17 00:52:19] [0000m.00s.109ms] [1] SDD_PLATFORM [win32]
[2010.09.17 00:52:19] [0000m.00s.109ms] [1] Local iCDB working dir [C:\PADS Projects\iCDB] on file system [NTFS]
[2010.09.17 00:52:19] [0000m.00s.109ms] [2] S: Loading config files
[2010.09.17 00:52:19] [0000m.00s.109ms] [1] Config: WARNING: Could not open config file [C:\perforce\hardware\CAD_Board_Files\0655_RFMD_FEM_RCM\working\SCH0655_09162010\database\cdbsvr\Server.cfg]
[2010.09.17 00:52:19] [0000m.00s.109ms] [3] S: Config loaded
[2010.09.17 00:52:19] [0000m.00s.124ms] [0] S: Project path [C:\perforce\hardware\CAD_Board_Files\0655_RFMD_FEM_RCM\working\SCH0655_09162010\database] on file system [NTFS]
[2010.09.17 00:52:19] [0000m.00s.124ms] [0] S: Single-user mode (auto)
[2010.09.17 00:52:19] [0000m.00s.124ms] [0] S: Event polling mode autodetection
[2010.09.17 00:52:19] [0000m.00s.124ms] [0] S: Started up automatically by iCDB Client: BPaull-LT:bill:2860
[2010.09.17 00:52:19] [0000m.00s.124ms] [0] S: Auto close mode
[2010.09.17 00:52:19] [0000m.00s.124ms] [0] S: Database ID [8136-34a4-956e-693f-c67a-29c0-77a2-9c40-d5ce-bf60-001d-598a]
[2010.09.17 00:52:19] [0000m.00s.124ms] [0] S: START
[2010.09.17 00:52:19] [0000m.00s.140ms] [0] S: Server startup lock file created
[2010.09.17 00:52:19] [0000m.00s.140ms] [0] S: Listening for client connections on port [10000]
[2010.09.17 00:52:19] [0000m.00s.140ms] [0] S: Server network ID [BPaull-LT:192.168.0.10,192.168.90.82,BPaull-LT,BPaull-LT.hq.ember.com:10000]
[2010.09.17 00:52:19] [0000m.00s.140ms] [0] S: Server GUID [7ddb-670f-ed96-cede-304f-29c7-04f2-9c40-f286-c586-1370-ec6d]
[2010.09.17 00:52:19] [0000m.00s.140ms] [0] S: Project GUID [8136-34a4-956e-693f-c67a-29c0-77a2-9c40-d5ce-bf60-001d-598a]
[2010.09.17 00:52:19] [0000m.00s.140ms] [0] S: Wrote data to server address file
[2010.09.17 00:52:19] [0000m.00s.140ms] [0] S: Server startup lock file removed
[2010.09.17 00:52:19] [0000m.00s.187ms] [0] S: Plugins loaded: [PIM] [ENetGen70] 
[2010.09.17 00:52:19] [0000m.00s.187ms] [0] S: Local disc access time: 46 us
[2010.09.17 00:52:19] [0000m.00s.187ms] [0] S: File server access time: 51 us
[2010.09.17 00:52:19] [0000m.00s.187ms] [0] SingleFile: [0000-0000-0000-0000] SFI header version check [1008] [1008]
[2010.09.17 00:52:19] [0000m.00s.187ms] [0] SingleFile: [0000-0000-0000-0000] SFI header version check [1008] [1008]
[2010.09.17 00:52:19] [0000m.00s.187ms] [0] SingleFile: [1e6f-1dd5-0d1e-5f0a] SFI version check [1008] [1008]
[2010.09.17 00:52:19] [0000m.00s.187ms] [0] iCDB Server PI: Server & plugin session [977]
[2010.09.17 00:52:19] [0000m.00s.187ms] [0] iCDB Server PI: Opening database [C:\perforce\hardware\CAD_Board_Files\0655_RFMD_FEM_RCM\working\SCH0655_09162010\database]
[2010.09.17 00:52:19] [0000m.00s.187ms] [0] iCDB Server PI: Database [C:\perforce\hardware\CAD_Board_Files\0655_RFMD_FEM_RCM\working\SCH0655_09162010\database] opened
[2010.09.17 00:52:19] [0000m.00s.187ms] [0] iCDB Server PI: Checking existence of constraint definitions
[2010.09.17 00:52:19] [0000m.00s.187ms] [0] iCDB Server PI: Checking constraint definitions version
[2010.09.17 00:52:19] [0000m.00s.234ms] [1] iCDB Database: Constraint definitions version [ce_ee.cns=7.9.6] up to date
[2010.09.17 00:52:19] [0000m.00s.234ms] [0] iCDB Server PI: Initializing plugins
[2010.09.17 00:52:19] [0000m.00s.234ms] [0] iCDB Server PI: Plugins initialized
[2010.09.17 00:52:19] [0000m.00s.234ms] [0] S: iCDB database loaded
[2010.09.17 00:52:19] [0000m.00s.234ms] [0] S: Starting threads
[2010.09.17 00:52:19] [0000m.00s.234ms] [0] BT: Listening for broadcast messages on port [10000]
[2010.09.17 00:52:19] [0000m.00s.234ms] [0] IT: Session [978] for host [BPaull-LT] user [bill] with process ID [2860] created
[2010.09.17 00:52:19] [0000m.00s.234ms] [1] CMT: There are [1] clients now
[2010.09.17 00:52:19] [0000m.00s.234ms] [1] SC[978]: Registered sub-client [DxD] with ID [1] for session ID [978] host [BPaull-LT] user [bill] process ID [2860]
[2010.09.17 00:52:19] [0000m.00s.280ms] [1] SC[978]: Registered sub-client [TransactionRollbackSubClient] with ID [2] for session ID [978] host [BPaull-LT] user [bill] process ID [2860]
[2010.09.17 00:52:19] [0000m.00s.280ms] [1] SC[978]: Registered sub-client [xprob] with ID [3] for session ID [978] host [BPaull-LT] user [bill] process ID [2860]
[2010.09.17 00:52:20] [0000m.01s.825ms] [1] SC[978]: Registered sub-client [SelectionHolder] with ID [4] for session ID [978] host [BPaull-LT] user [bill] process ID [2860]
[2010.09.17 00:52:21] [0000m.01s.981ms] [1] SC[978]: Registered sub-client [HdlProject] with ID [5] for session ID [978] host [BPaull-LT] user [bill] process ID [2860]
[2010.09.17 00:52:21] [0000m.02s.012ms] [1] SC[978]: Registered sub-client [Navigator] with ID [6] for session ID [978] host [BPaull-LT] user [bill] process ID [2860]
[2010.09.17 00:52:21] [0000m.02s.028ms] [1] SC[978]: Registered sub-client [OutputWindow] with ID [7] for session ID [978] host [BPaull-LT] user [bill] process ID [2860]
[2010.09.17 00:52:21] [0000m.02s.028ms] [1] SC[978]: Registered sub-client [PlaceDevice] with ID [8] for session ID [978] host [BPaull-LT] user [bill] process ID [2860]
[2010.09.17 00:52:21] [0000m.02s.152ms] [1] SC[978]: Registered sub-client [SAE] with ID [9] for session ID [978] host [BPaull-LT] user [bill] process ID [2860]
[2010.09.17 00:52:21] [0000m.02s.168ms] [1] SC[978]: Registered sub-client [DxConstraints] with ID [10] for session ID [978] host [BPaull-LT] user [bill] process ID [2860]
[2010.09.17 00:52:21] [0000m.02s.184ms] [1] SC[978]: Registered sub-client [ICE] with ID [11] for session ID [978] host [BPaull-LT] user [bill] process ID [2860]
[2010.09.17 00:52:21] [0000m.02s.199ms] [1] SC[978]: Registered sub-client [SheetConnectorsCacheDxD:1120] with ID [12] for session ID [978] host [BPaull-LT] user [bill] process ID [2860]
[2010.09.17 00:52:21] [0000m.02s.199ms] [1] SC[978]: Registered sub-client [NetsNamesCollectorDxD:32335] with ID [13] for session ID [978] host [BPaull-LT] user [bill] process ID [2860]
[2010.09.17 00:52:21] [0000m.02s.199ms] [1] SC[978]: Registered sub-client [DxDbSearch] with ID [14] for session ID [978] host [BPaull-LT] user [bill] process ID [2860]
[2010.09.17 00:52:31] [0000m.12s.652ms] [0] IT: Session [979] for host [BPaull-LT] user [bill] with process ID [4180] created
[2010.09.17 00:52:31] [0000m.12s.668ms] [1] SC[979]: Registered sub-client [DxPDFDialogClient] with ID [1] for session ID [979] host [BPaull-LT] user [bill] process ID [4180]
[2010.09.17 00:52:31] [0000m.12s.683ms] [1] CMT: There are [2] clients now
[2010.09.17 00:52:31] [0000m.12s.683ms] [1] SC[979]: UnRegistered sub-client [DxPDFDialogClient] with ID [1] for session ID [979] host [BPaull-LT] user [bill] process ID [4180]
[2010.09.17 00:52:31] [0000m.12s.792ms] [1] CMT: Removed client [979]
[2010.09.17 00:52:31] [0000m.12s.792ms] [1] CMT: There are [1] clients now
[2010.09.17 00:52:44] [0000m.25s.102ms] [0] IT: Session [980] for host [BPaull-LT] user [bill] with process ID [404] created
[2010.09.17 00:52:44] [0000m.25s.102ms] [1] SC[980]: Registered sub-client [Sch2PdfClient] with ID [1] for session ID [980] host [BPaull-LT] user [bill] process ID [404]
[2010.09.17 00:52:44] [0000m.25s.117ms] [1] SC[980]: Registered sub-client [SheetConnectorsCacheDxD:23873] with ID [2] for session ID [980] host [BPaull-LT] user [bill] process ID [404]
[2010.09.17 00:52:44] [0000m.25s.117ms] [1] SC[980]: Registered sub-client [ICE_ICTIND] with ID [3] for session ID [980] host [BPaull-LT] user [bill] process ID [404]
[2010.09.17 00:52:44] [0000m.25s.133ms] [1] CMT: There are [2] clients now
[2010.09.17 00:52:44] [0000m.25s.148ms] [1] SC[980]: Registered sub-client [BlockCacheDxD:18216] with ID [4] for session ID [980] host [BPaull-LT] user [bill] process ID [404]
[2010.09.17 00:52:44] [0000m.25s.148ms] [1] SC[980]: Registered sub-client [ObjectHolder13599] with ID [5] for session ID [980] host [BPaull-LT] user [bill] process ID [404]
[2010.09.17 00:52:44] [0000m.25s.148ms] [1] SC[980]: Registered sub-client [GlobalNetAliasUpdater28963] with ID [6] for session ID [980] host [BPaull-LT] user [bill] process ID [404]
[2010.09.17 00:52:44] [0000m.25s.726ms] [1] SC[980]: UnRegistered sub-client [GlobalNetAliasUpdater28963] with ID [6] for session ID [980] host [BPaull-LT] user [bill] process ID [404]
[2010.09.17 00:52:44] [0000m.25s.726ms] [1] SC[980]: UnRegistered sub-client [BlockCacheDxD:18216] with ID [4] for session ID [980] host [BPaull-LT] user [bill] process ID [404]
[2010.09.17 00:52:44] [0000m.25s.726ms] [1] SC[980]: UnRegistered sub-client [ObjectHolder13599] with ID [5] for session ID [980] host [BPaull-LT] user [bill] process ID [404]
[2010.09.17 00:52:44] [0000m.25s.726ms] [1] SC[980]: UnRegistered sub-client [SheetConnectorsCacheDxD:23873] with ID [2] for session ID [980] host [BPaull-LT] user [bill] process ID [404]
[2010.09.17 00:52:44] [0000m.25s.726ms] [1] SC[980]: UnRegistered sub-client [Sch2PdfClient] with ID [1] for session ID [980] host [BPaull-LT] user [bill] process ID [404]
[2010.09.17 00:52:44] [0000m.25s.741ms] [1] SC[980]: UnRegistered sub-client [ICE_ICTIND] with ID [3] for session ID [980] host [BPaull-LT] user [bill] process ID [404]
[2010.09.17 00:52:44] [0000m.25s.788ms] [1] CMT: Removed client [980]
[2010.09.17 00:52:44] [0000m.25s.788ms] [1] CMT: There are [1] clients now
[2010.09.17 00:52:49] [0000m.29s.922ms] [0] DFAMT: File server access time: 106 us
[2010.09.17 00:53:30] [0001m.11s.031ms] [1] SC[978]: Registered sub-client [BlockCacheDxD:24496] with ID [15] for session ID [978] host [BPaull-LT] user [bill] process ID [2860]
[2010.09.17 00:53:30] [0001m.11s.031ms] [1] SC[978]: Registered sub-client [ObjectHolder20962] with ID [16] for session ID [978] host [BPaull-LT] user [bill] process ID [2860]
[2010.09.17 00:53:30] [0001m.11s.031ms] [1] SC[978]: Registered sub-client [GlobalNetAliasUpdater26459] with ID [17] for session ID [978] host [BPaull-LT] user [bill] process ID [2860]
[2010.09.17 00:54:36] [0002m.17s.646ms] [0] IT: Session [981] for host [BPaull-LT] user [bill] with process ID [3688] created
[2010.09.17 00:54:36] [0002m.17s.646ms] [1] SC[981]: Registered sub-client [DxPDFDialogClient] with ID [1] for session ID [981] host [BPaull-LT] user [bill] process ID [3688]
[2010.09.17 00:54:36] [0002m.17s.661ms] [1] SC[981]: UnRegistered sub-client [DxPDFDialogClient] with ID [1] for session ID [981] host [BPaull-LT] user [bill] process ID [3688]
[2010.09.17 00:54:36] [0002m.17s.724ms] [1] CMT: There are [2] clients now
[2010.09.17 00:54:36] [0002m.17s.724ms] [1] CMT: Removed client [981]
[2010.09.17 00:54:36] [0002m.17s.724ms] [1] CMT: There are [1] clients now
[2010.09.17 00:54:39] [0002m.20s.704ms] [0] IT: Session [982] for host [BPaull-LT] user [bill] with process ID [2204] created
[2010.09.17 00:54:39] [0002m.20s.704ms] [1] SC[982]: Registered sub-client [Sch2PdfClient] with ID [1] for session ID [982] host [BPaull-LT] user [bill] process ID [2204]
[2010.09.17 00:54:39] [0002m.20s.719ms] [1] SC[982]: Registered sub-client [SheetConnectorsCacheDxD:1070] with ID [2] for session ID [982] host [BPaull-LT] user [bill] process ID [2204]
[2010.09.17 00:54:39] [0002m.20s.719ms] [1] SC[982]: Registered sub-client [ICE_ICTIND] with ID [3] for session ID [982] host [BPaull-LT] user [bill] process ID [2204]
[2010.09.17 00:54:39] [0002m.20s.782ms] [1] CMT: There are [2] clients now
[2010.09.17 00:54:40] [0002m.21s.062ms] [1] SC[982]: Registered sub-client [BlockCacheDxD:27497] with ID [4] for session ID [982] host [BPaull-LT] user [bill] process ID [2204]
[2010.09.17 00:54:40] [0002m.21s.062ms] [1] SC[982]: Registered sub-client [ObjectHolder6177] with ID [5] for session ID [982] host [BPaull-LT] user [bill] process ID [2204]
[2010.09.17 00:54:40] [0002m.21s.062ms] [1] SC[982]: Registered sub-client [GlobalNetAliasUpdater2096] with ID [6] for session ID [982] host [BPaull-LT] user [bill] process ID [2204]
[2010.09.17 00:54:40] [0002m.21s.203ms] [1] SC[982]: UnRegistered sub-client [GlobalNetAliasUpdater2096] with ID [6] for session ID [982] host [BPaull-LT] user [bill] process ID [2204]
[2010.09.17 00:54:40] [0002m.21s.203ms] [1] SC[982]: UnRegistered sub-client [BlockCacheDxD:27497] with ID [4] for session ID [982] host [BPaull-LT] user [bill] process ID [2204]
[2010.09.17 00:54:40] [0002m.21s.203ms] [1] SC[982]: UnRegistered sub-client [ObjectHolder6177] with ID [5] for session ID [982] host [BPaull-LT] user [bill] process ID [2204]
[2010.09.17 00:54:40] [0002m.21s.203ms] [1] SC[982]: UnRegistered sub-client [SheetConnectorsCacheDxD:1070] with ID [2] for session ID [982] host [BPaull-LT] user [bill] process ID [2204]
[2010.09.17 00:54:40] [0002m.21s.203ms] [1] SC[982]: UnRegistered sub-client [Sch2PdfClient] with ID [1] for session ID [982] host [BPaull-LT] user [bill] process ID [2204]
[2010.09.17 00:54:40] [0002m.21s.218ms] [1] SC[982]: UnRegistered sub-client [ICE_ICTIND] with ID [3] for session ID [982] host [BPaull-LT] user [bill] process ID [2204]
[2010.09.17 00:54:40] [0002m.21s.328ms] [1] CMT: Removed client [982]
[2010.09.17 00:54:40] [0002m.21s.328ms] [1] CMT: There are [1] clients now
[2010.09.17 01:05:47] [0013m.28s.691ms] [0] IT: Session [983] for host [BPaull-LT] user [bill] with process ID [2828] created
[2010.09.17 01:05:47] [0013m.28s.691ms] [1] SC[983]: Registered sub-client [Part Lister 19002] with ID [1] for session ID [983] host [BPaull-LT] user [bill] process ID [2828]
[2010.09.17 01:05:47] [0013m.28s.707ms] [1] SC[983]: UnRegistered sub-client [Part Lister 19002] with ID [1] for session ID [983] host [BPaull-LT] user [bill] process ID [2828]
[2010.09.17 01:05:47] [0013m.28s.738ms] [1] CMT: There are [2] clients now
[2010.09.17 01:05:47] [0013m.28s.738ms] [1] CMT: Removed client [983]
[2010.09.17 01:05:47] [0013m.28s.738ms] [1] CMT: There are [1] clients now
[2010.09.17 01:30:21] [0038m.02s.268ms] [0] IT: Session [984] for host [BPaull-LT] user [bill] with process ID [7380] created
[2010.09.17 01:30:21] [0038m.02s.268ms] [1] SC[984]: Registered sub-client [Archiver] with ID [1] for session ID [984] host [BPaull-LT] user [bill] process ID [7380]
[2010.09.17 01:30:21] [0038m.02s.377ms] [1] CMT: There are [2] clients now
